(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Single Phase 100 V General Popular Electric Cable Drum

Indoor Single Phase 100 V General Popular Electric Cable Drum

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,680.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NF-504D
NP-206D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Cord Length Automatic Reset Sensor Presence Mass
(g)

฿ 10,303.00

CORD REELS 1 Piece(s) 10 Day(s) 4 230×290×363 230×290×363 50 9500

฿ 4,680.00

CORD REELS 1 Piece(s) 12 Day(s) 6 200×260×341 200×260×341 20 × 4800

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Ground Y/N
    ×
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Without Snap Lock Plug
    ×
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· Uses 3.5 mm² heavy gauge electric wire that resists voltage drop and allows tools to perform at full capacity.

Part Number
NF-504D
NP-206D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Cord Length Automatic Reset Sensor Presence Mass
(g)

฿ 10,303.00

CORD REELS 1 Piece(s) 10 Day(s) 4 230×290×363 230×290×363 50 9500

฿ 4,680.00

CORD REELS 1 Piece(s) 12 Day(s) 6 200×260×341 200×260×341 20 × 4800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1