(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Single Phase 100 V with Earthing Exclusive Reel (Extension Cord Type)

Indoor Single Phase 100 V with Earthing Exclusive Reel (Extension Cord Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of RND-E30S

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    5
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    8000
  • Electrical wiring Specifications
    VCT
Part Number
RND-E30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,931.00

CORD REELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    5
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    8000
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· Because you need take only the cord with you, ideal when working in high places or moving around a lot.
· Those with an electrical leakage breaker include a temperature sensor. (Except for 3.5 mm² or greater)
· All those with a ground wire include a snap plug.

Specifications of RND-E30S

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    5
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    8000
  • Electrical wiring Specifications
    VCT
Part Number
RND-E30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,931.00

CORD REELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1