(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Carbide square end mill with excellent bending strength and thermal shock-resistance.
[Features]
· Improves reliability in wet processing with raw materials to support a wide range of raw materials to hardened materials.
· High abrasion-resistance and heat-resistance
Part Number |
---|
EPPM4040-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,824.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4 | 17 | 6 | 60 | 0~-0.015 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | ATH/TH/AT Coating | Machining Application | Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Details of Coating | TH coat |
Please check the type/dimensions/specifications of the part EPPM4040-TH in the Epoch TH Power Mill, Medium Flute Length EPPM4□□□TH [Alteration Supported Product] series.
Part Number |
---|
EPPM4030-TH |
EPPM4050-TH |
EPPM4060-TH |
EPPM4080-TH |
EPPM4100-TH |
EPPM4120-TH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,529.00 | 1 Piece(s) | 40 Day(s) | 3 | 15 | 6 | 60 | 0~-0.015 | ||
฿ 5,364.00 | 1 Piece(s) | 40 Day(s) | 5 | 20 | 6 | 60 | 0~-0.015 | ||
฿ 5,890.00 | 1 Piece(s) | 40 Day(s) | 6 | 20 | 6 | 60 | 0~-0.015 | ||
฿ 7,216.00 | 1 Piece(s) | 40 Day(s) | 8 | 25 | 8 | 75 | 0~-0.02 | ||
฿ 9,660.00 | 1 Piece(s) | 40 Day(s) | 10 | 33 | 10 | 80 | 0~-0.02 | ||
฿ 12,105.00 | 1 Piece(s) | 40 Day(s) | 12 | 37 | 12 | 100 | 0~-0.02 |
How can we improve?
How can we improve?