(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It enables high efficiency. The power mill shape has achieved outstanding chip removal capability.
Part Number |
---|
EPPLS4050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,245.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 7.5 | 6 | 100 | 17.5 | 0~-0.015 | 4.8 | A |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | C Coating | Machining Application | Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Please check the type/dimensions/specifications of the part EPPLS4050 in the Epoch Power Mill Long Shank EPPLS4□□□ series.
Part Number |
---|
EPPLS4030 |
EPPLS4040 |
EPPLS4060 |
EPPLS4070 |
EPPLS4080 |
EPPLS4090 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Flute Diameter Tolerance (mm) | Neck Diameter D1 (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,160.00 | 1 Piece(s) | 40 Day(s) | 3 | 4.5 | 6 | 80 | 10.5 | 0~-0.015 | 2.9 | A | ||
฿ 4,382.00 | 1 Piece(s) | 40 Day(s) | 4 | 6 | 6 | 80 | 14 | 0~-0.015 | 3.8 | A | ||
฿ 5,944.00 | 1 Piece(s) | 40 Day(s) | 6 | 9 | 5 | 120 | - | 0~-0.015 | - | B | ||
฿ 5,944.00 | 1 Piece(s) | 40 Day(s) | 7 | 9 | 6 | 120 | - | 0~-0.02 | - | B | ||
฿ 7,328.00 | 1 Piece(s) | 40 Day(s) | 8 | 12 | 7 | 135 | - | 0~-0.02 | - | B | ||
฿ 7,328.00 | 1 Piece(s) | 40 Day(s) | 9 | 12 | 8 | 135 | - | 0~-0.02 | - | B |
How can we improve?
How can we improve?