(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Permits high-efficiency machining of hardened material. Suitable for finishing of large side surfaces.
Part Number |
---|
EPPS4070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,519.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 7 | 10.5 | 8 | 70 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | High Helical |
---|---|---|---|---|---|
Coating | C Coating | Machining Application | Flat Surface / Side Surface / Groove | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Please check the type/dimensions/specifications of the part EPPS4070 in the Epoch, Power Mill Short Flute Length EPPS4□□□ [Alteration Supported Product] series.
Part Number |
---|
EPPS4045 |
EPPS4050 |
EPPS4055 |
EPPS4075 |
EPPS4080 |
EPPS4085 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,843.00 | 1 Piece(s) | 40 Day(s) | 4.5 | 6.8 | 6 | 60 | 0~-0.015 | ||
฿ 3,843.00 | 1 Piece(s) | 40 Day(s) | 5 | 7.5 | 6 | 60 | 0~-0.015 | ||
฿ 4,125.00 | 1 Piece(s) | 40 Day(s) | 5.5 | 8.3 | 6 | 60 | 0~-0.015 | ||
฿ 6,166.00 | 1 Piece(s) | 40 Day(s) | 7.5 | 11.3 | 8 | 75 | 0~-0.02 | ||
฿ 5,095.00 | 1 Piece(s) | 40 Day(s) | 8 | 12 | 8 | 75 | 0~-0.02 | ||
฿ 7,053.00 | 1 Piece(s) | 40 Day(s) | 8.5 | 12.8 | 10 | 80 | 0~-0.02 |
How can we improve?
How can we improve?