(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
The use of unequal divisions and unequal leads and the tip shape with good sharpness suppresses chatter and is suitable for heat-resistant alloys.
Part Number |
---|
EPPM4030 |
EPPM4040 |
EPPM4050 |
EPPM4060 |
EPPM4080 |
EPPM4100 |
EPPM4120 |
EPPM4160 |
EPPM4200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,121.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3 | 15 | 6 | 60 | 0~-0.015 | ||
฿ 4,382.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4 | 17 | 6 | 60 | 0~-0.015 | ||
฿ 4,858.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 20 | 6 | 60 | 0~-0.015 | ||
฿ 5,327.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 20 | 6 | 60 | 0~-0.015 | ||
฿ 6,553.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 25 | 8 | 75 | 0~-0.02 | ||
฿ 8,772.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 33 | 10 | 80 | 0~-0.02 | ||
฿ 11,048.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 37 | 12 | 100 | 0~-0.02 | ||
฿ 25,106.00 ฿ 23,097.52 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 47 | 16 | 110 | 0~-0.02 | ||
฿ 36,725.00 ฿ 33,787.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 55 | 20 | 125 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | C Coating | Machining Application | Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?