1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoch, Power Mill Long Flute Length EPPL4□□□ [Alteration Supported Product] (EPPL4060)

HCT SOLID CARBIDE END MILLS

Epoch, Power Mill Long Flute Length EPPL4□□□ [Alteration Supported Product] (EPPL4060)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Enables high-precision machining even for deep cutting.

 
Part Number
EPPL4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 7,832.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 6256700~-0.015

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating C Coating Machining Application Side Surface Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part EPPL4060 in the Epoch, Power Mill Long Flute Length EPPL4□□□ [Alteration Supported Product] series.

Products with similar specification

Part Number
EPPL4080
EPPL4100
EPPL4120
EPPL4160
EPPL4200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 9,883.00

1 Piece(s) 40 Day(s) 8358900~-0.02

฿ 13,269.00

1 Piece(s) 40 Day(s) 1045101000~-0.02

฿ 16,267.00

1 Piece(s) 40 Day(s) 1255121200~-0.02

฿ 37,903.00

1 Piece(s) 40 Day(s) 1665161350~-0.02

฿ 55,241.00

1 Piece(s) 40 Day(s) 2075201550~-0.02