1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch TH, Hard Short Flute Length CEPS□□□□-TH [Alteration Supported Product] (CEPS4010-TH)

HCT SOLID CARBIDE END MILLS

Epoch TH, Hard Short Flute Length CEPS□□□□-TH [Alteration Supported Product] (CEPS4010-TH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Carbide square end mills that can be used for high-speed wet machining and dry machining of aluminum alloys.
[Features]
· Supports both wet and dry machining of aluminum alloys.
· DLC coating and has an excellent shape for discharging cutting chips

 
Part Number
CEPS4010-TH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Code before Change

฿ 4,824.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 124EPHST4010

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Type High Helical Coating ATH/TH/AT Coating
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 60 Machining Application Side Surface
Blade tip shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°) Flute Diameter Tolerance(mm) 0~-0.015
Details of Coating TH coat

Please check the type/dimensions/specifications of the part CEPS4010-TH in the Epoch TH, Hard Short Flute Length CEPS□□□□-TH [Alteration Supported Product] series.

Products with similar specification

Part Number
CEPS4015-TH
CEPS4020-TH
CEPS4025-TH
CEPS4030-TH
CEPS4040-TH
CEPS4050-TH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Code before Change

฿ 4,824.00

1 Piece(s) 40 Day(s) 1.534EPHST4015

฿ 4,637.00

1 Piece(s) 40 Day(s) 244EPHST4020

฿ 4,309.00

1 Piece(s) 40 Day(s) 2.554EPHST4025

฿ 3,787.00

1 Piece(s) 40 Day(s) 364EPHST4030

฿ 4,044.00

1 Piece(s) 40 Day(s) 484EPHST4040

฿ 4,514.00

1 Piece(s) 40 Day(s) 5104EPHST4050