(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard / alteration category" of the narrowing conditions.
Carbide square end mill for high-speed processing of high-hardness materials.
[Features]
· Coating with a super-aluminum rich Ai-Ti-Cr-based laminate.
· "GS hard coat" improves oxidation-resistance at 1,100°C more than 3 times that of conventional products
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) | Code before Change |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,824.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 1 | 3.5 | 4 | 6 | 60 | 0~-0.015 | EPHT4010 | ||
฿ 4,824.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 1.5 | 5 | 4 | 6 | 60 | 0~-0.015 | EPHT4015 | ||
฿ 4,637.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 2 | 7 | 4 | 6 | 60 | 0~-0.015 | EPHT4020 | ||
฿ 4,309.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 2.5 | 8 | 4 | 6 | 60 | 0~-0.015 | EPHT4025 | ||
฿ 3,787.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3 | 10 | 4 | 6 | 60 | 0~-0.015 | EPHT4030 | ||
฿ 4,044.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 3.5 | 12 | 4 | 6 | 60 | 0~-0.015 | - | ||
฿ 4,044.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4 | 12 | 4 | 6 | 60 | 0~-0.015 | EPHT4040 | ||
฿ 4,514.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 4.5 | 15 | 4 | 6 | 60 | 0~-0.015 | - | ||
฿ 4,514.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5 | 15 | 4 | 6 | 60 | 0~-0.015 | EPHT4050 | ||
฿ 4,858.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 5.5 | 15 | 4 | 6 | 60 | 0~-0.015 | - | ||
฿ 4,858.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 15 | 6 | 6 | 60 | 0~-0.015 | EPHT6060 | ||
฿ 6,441.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6.5 | 20 | 6 | 8 | 75 | 0~-0.02 | - | ||
฿ 6,441.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 7 | 20 | 6 | 8 | 75 | 0~-0.02 | - | ||
฿ 7,108.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 7.5 | 20 | 6 | 8 | 75 | 0~-0.02 | - | ||
฿ 5,944.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 20 | 6 | 8 | 75 | 0~-0.02 | EPHT6080 | ||
฿ 8,221.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8.5 | 25 | 6 | 10 | 80 | 0~-0.02 | - | ||
฿ 8,221.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 9 | 25 | 6 | 10 | 80 | 0~-0.02 | - | ||
฿ 9,438.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 9.5 | 25 | 6 | 10 | 80 | 0~-0.02 | - | ||
฿ 7,999.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 25 | 6 | 10 | 80 | 0~-0.02 | EPHT6100 | ||
฿ 10,825.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10.5 | 30 | 6 | 12 | 100 | 0~-0.02 | - | ||
฿ 10,825.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 11 | 30 | 6 | 12 | 100 | 0~-0.02 | - | ||
฿ 11,938.00 ฿ 10,982.96 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 11.5 | 30 | 6 | 12 | 100 | 0~-0.02 | - | ||
฿ 10,105.00 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 30 | 6 | 12 | 100 | 0~-0.02 | EPHT6120 | ||
฿ 16,212.00 ฿ 14,915.04 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 13 | 35 | 6 | 16 | 105 | 0~-0.02 | - | ||
฿ 18,199.00 ฿ 16,743.08 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 14 | 35 | 6 | 16 | 105 | 0~-0.02 | - | ||
฿ 19,377.00 ฿ 17,826.84 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 15 | 40 | 6 | 16 | 110 | 0~-0.02 | - | ||
฿ 23,118.00 ฿ 21,268.56 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 40 | 6 | 16 | 110 | 0~-0.02 | EPHT6160 | ||
฿ 31,527.00 ฿ 29,004.84 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 17 | 40 | 6 | 20 | 120 | 0~-0.02 | - | ||
฿ 30,711.00 ฿ 28,254.12 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 40 | 6 | 20 | 120 | 0~-0.02 | - | ||
฿ 38,224.00 ฿ 35,166.08 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 19 | 45 | 6 | 20 | 125 | 0~-0.02 | - | ||
฿ 33,595.00 ฿ 30,907.40 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 45 | 6 | 20 | 125 | 0~-0.02 | EPHT6200 | ||
฿ 44,680.00 ฿ 41,105.60 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 22 | 45 | 6 | 20 | 135 | 0~-0.02 | - | ||
฿ 58,086.00 ฿ 50,099.18 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 24 | 50 | 6 | 25 | 140 | 0~-0.02 | - | ||
฿ 64,992.00 ฿ 56,055.60 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 25 | 50 | 8 | 25 | 140 | 0~-0.02 | - | ||
฿ 65,803.00 ฿ 56,755.09 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 26 | 50 | 8 | 25 | 140 | 0~-0.02 | - | ||
฿ 72,303.00 ฿ 62,361.34 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 28 | 55 | 8 | 25 | 145 | 0~-0.02 | - | ||
฿ 82,054.00 ฿ 70,771.58 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 30 | 60 | 8 | 32 | 165 | 0~-0.02 | - | ||
฿ 91,799.00 ฿ 50,718.95 | HCT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 32 | 70 | 8 | 32 | 175 | 0~-0.02 | - |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper | Type | High Helical | Coating | ATH/TH/AT Coating |
---|---|---|---|---|---|
Machining Application | Side Surface | Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Details of Coating | TH coat |
How can we improve?
How can we improve?