(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for high precision blind-hole thread processing up to screw depths of 3 x D. Suitable for long chipping materials of 200-1,000 N/mm² and up to 32 HRC.
Part Number |
---|
JC2051705-M3 |
JC2051705-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Thread Length | Link Diameter | Shank Rectangular Section | Diameter of Pilot Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,190.60 | WPR TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 46 | 6 | 4 | 3.2 | 2.5 | ||
฿ 1,229.30 | WPR TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 60 | 8 | 5.5 | 4.5 | 4.2 |
Loading...
Screw Types | Meter | Tool Material Type | High-Speed Steel | work material | Cast Iron (FC) / Cast Aluminum Alloy (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For Blind Holes | Coating Y/N | Included |
Coating Type | TiN | Precision | 6HX | Chamfer(P (Threads)) | 2–3 |
Point Shape | Protruding Center |
How can we improve?
How can we improve?