1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TINI Point Tap (Part Number)

TINI Point Tap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 630.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high precision through-hole thread processing up to screw depths of 2 x D. Suitable for long chipping materials of 700-1,400 N/mm² and up to 44 HRC.

Part Number
JC202161-M4
JC202161-M5
JC202161-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length Link Diameter Shank Rectangular Section Diameter of Pilot Hole

฿ 630.04

WPR TAP 1 Piece(s) 19 Day(s) M40.75213543.3

฿ 672.97

WPR TAP 1 Piece(s) 14 Day(s) M50.860165.54.54.2

฿ 749.24

WPR TAP 1 Piece(s) 12 Day(s) M61621564.55

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Powdered High-Speed Steel work material Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent)
Tap Type Point Tap Hole type For Through Holes Coating Y/N None
Coating Type Non-Coated Precision 6HX Chamfer(P (Threads)) 3.5~5
Point Shape Protruding Center