(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for high precision through-hole thread processing up to screw depths of 3 x D. Suitable for long chipping materials of 350-1,200 N/mm² and up to 36 HRC.
Part Number |
---|
JC2021306-M4 |
JC2021306-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Thread Length | Link Diameter | Shank Rectangular Section | Diameter of Pilot Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,508.33 | WPR TAP | 1 Piece(s) | 12 Day(s) | M4 | 0.7 | 52 | 12 | 5 | 4 | 3.3 | ||
฿ 1,599.00 | WPR TAP | 1 Piece(s) | 12 Day(s) | M5 | 0.8 | 60 | 13 | 5.5 | 4.5 | 4.2 |
Loading...
Screw Types | Meter | Tool Material Type | High-Speed Steel | work material | Alloy Steel (SCM) / Stainless Steel (SUS) |
---|---|---|---|---|---|
Tap Type | Point Tap | Hole type | For Through Holes | Coating Y/N | Included |
Coating Type | TiCN | Precision | 6HX | Chamfer(P (Threads)) | 3.5~5 |
Point Shape | Protruding Center |
How can we improve?
How can we improve?