1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

INOX Spiral Tap (TICN Coating)

WPR TAP

INOX Spiral Tap (TICN Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high precision blind-hole thread processing up to screw depths of 2.5 x D. Suitable for long chipping materials of 350-1,200 N/mm² and up to 36 HRC.

Part Number
JC2051306-M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,180.00

WPR TAP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Screw size (Nominal) M4 Pitch (P), Number of Threading(mm) 0.7
Tool Material Type High-Speed Steel work material Alloy Steel (SCM) / Stainless Steel (SUS) Tap Type Spiral Tap
Hole type For Blind Holes Coating Y/N Included Coating Type TiCN
Overall Length (L)(mm) 52 Precision 6HX Chamfer(P (Threads)) 2–3
Thread Length 7 Link Diameter 5 Shank Rectangular Section 4
Diameter of Pilot Hole 3.3 Point Shape Protruding Center