(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for high precision through-hole thread processing up to screw depths of 3 x D. Suitable for long chipping materials of 200-1,000 N/mm² and up to 32 HRC.
Part Number |
---|
JC2031005-M3 |
JC2031005-M4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Thread Length | Link Diameter | Shank Rectangular Section | Diameter of Pilot Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 997.09 | WPR TAP | 1 Piece(s) | 19 Day(s) | M3 | 0.5 | 46 | 9 | 4 | 3.2 | 2.5 | ||
฿ 1,415.00 | WPR TAP | 1 Piece(s) | 10 Day(s) | M4 | 0.7 | 52 | 12 | 5 | 4 | 3.3 |
Loading...
Screw Types | Meter | Tool Material Type | High-Speed Steel | work material | Cast Steel (SC) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Type | Point Tap | Hole type | For Through Holes | Coating Y/N | Included |
Coating Type | TiN | Precision | 6H | Chamfer(P (Threads)) | 3.5~5 |
Point Shape | Protruding Center |
How can we improve?
How can we improve?