With Full-Polished Curved-Bolt-Hole Aligner, Double-Sided Ratchet Wrench, Short Type With Slide Hole

Brand :
SUPER TOOL

Caution

    Product Description

    Double-sided ratchet wrench with full-polished curved bolt-hole aligner.
    [Features]
    · Short type that is ideal for temporary scaffolding and housing construction, etc.
    · A ratchet wrench with a curved bolt-hole aligner ideal for tightening annealing wire.
    · Lightweight and compact, and easier to use.
    · Cleaning is easy when thewindowof the switching jaw is sandy when opening.
    · With slide hole for attaching safety rope (43 mm). Take-in/out into/from holder and during work is easy
    · Design that incorporates a anti-slip groove on the grip portion.
    · More beautiful full-polished finish.
    · Nickel chrome plating finish.
    [Application]
    · Ideal for tightening and removing hexagonal bolts.

    Features

    ●Reversing is a switching claw type.
    ●Lightweight/compact and easier to use.
    ●All sizes safety rope mounting slide holes are provided.

    Specification

    ●Thickness(mm):50
    ●Total Length(mm):240
    ●SPQ(piece):6
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat