- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
With Curved-Bolt-Hole Aligner, Double-Sided Ratchet Wrench, Mini Short Type
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width across flat dimension (mm) |
|
฿ 831.61
|
SUT HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
17×19 |
|
฿ 767.10
|
SUT HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
17×21 |
Basic Specifications
-
- Type
- Single-ended offset
-
- Ratchet mechanism
- Available
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 205
-
- Single Product/Set Classification
- Single Item
-
- Supplement 1
- Lightened type, with small head part (D) and total length (L)
-
- Supplement 2
- Nickel chrome plating finish
-
- Mass(g)
- 270
Product Description
Curved bolt-hole aligner and double-sided ratchet wrench (mini short type).
[Features]
· Short type that is ideal for temporary scaffolding and housing construction, etc.
· A ratchet wrench with a curved bolt-hole aligner ideal for tightening annealing wire.
· Smaller, lighter and easier to use.
· Weight reduction type (30%), shorter head and overall length.
· Nickel chrome plating finish.
· Cleaning is easy when the window of the switching jaw is sandy when opening.
· Equipped with safety rope mounting hole.
[Application]
· Idealfor tightening and removing hexagonal bolts.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width across flat dimension (mm) |
|
฿ 831.61
|
SUT HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
17×19 |
|
฿ 767.10
|
SUT HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
17×21 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?