(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SPB1025NPS |
SPB520NPS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN) |
Mass (kg) |
Set Contents Number: Vendor | Set Contents Number: Pump | Set Contents Number: Attachment (Shoe) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47,795.00 ฿ 38,236.00 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 100 | 20.7 | SPB1025N | GPP700 | SPB15AN・20AN・25AN | ||
฿ 43,490.00 ฿ 34,792.00 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 50 | 14.4 | SPB520N | GPP450 | SPB10AN・15AN・20AN |
Pipe bender used for bending stainless steel pipes and gas pipes.
[Features]
· Can be used to bend stainless steel pipes and gas pipes that are hard to bend with a hand type by hydraulic force.
· Precise bending finish without damaging the pipes by attaching an attachment (shoe) compatible for the pipes.
· Bending (0 to 90°) of thick (JIS standard) stainless steel pipes, gas pipes (JIS), water pipes, and electrical pipes.
· With 3 types of attachments (bend shoes) according to the bending processing.
· Compatible for manual pumps.
[Application]
· Ideal for bending the stainless-steel pipes and the gas pipes.
Part Number |
---|
SPB1025NPS |
SPB520NPS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN) |
Mass (kg) |
Set Contents Number: Vendor | Set Contents Number: Pump | Set Contents Number: Attachment (Shoe) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47,795.00 ฿ 38,236.00 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 100 | 20.7 | SPB1025N | GPP700 | SPB15AN・20AN・25AN | ||
฿ 43,490.00 ฿ 34,792.00 |
SUT HAND TOOL | 1 Piece(s) | 91 Day(s) | 50 | 14.4 | SPB520N | GPP450 | SPB10AN・15AN・20AN |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?