Single Open-Ended Ratchet Wrench (Heavy-Duty Type)

Brand :
SUPER TOOL

Caution

    Product Description

    One side ratchet wrench (powerful type).
    [Features]
    · Excellent anti-rust effect with cationic electrodeposition coating.
    · For forward/reverse use, reverse the front and back.
    · The gear pitch of the socket is rough and enables rapid tightening.
    · Large ratchet wrench. (pipe handle for RH65T to 80T).
    · Black baked paint finish.
    [Application]
    · Ideal for tightening and removing hexagonal bolts.

    Features

    ●Invert it front to back for reversal use.
    ●A cathodic electrodeposition coating finish.
    ●The gear pitch of the socket is coarse and fast tightening is possible.
    ●Safety rope mounting holes are provided for sizes of 17 to 46mm across flats dimension.

    Specification

    ●SPQ(piece):1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Single Open-Ended Ratchet Wrench (Heavy-Duty Type) | SUPER TOOL | MISUMI Thailand