(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Piping Band Quick Turning Wrench

Piping Band Quick Turning Wrench

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RN1013NTR

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Single Item
  • Combination
    Opposite side dimensions (mm): 10×13, wrench part opposite side (mm) :12
  • Supplement 1
    Ratchet mechanism on the wrench part as well
  • Mass(g)
    200
Part Number
RN1013NTR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,008.89

SUT HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Single Item
  • Combination
    Opposite side dimensions (mm): 10×13, wrench part opposite side (mm) :12
  • Supplement 1
    Ratchet mechanism on the wrench part as well
  • Mass(g)
    200

Product Description

[Features]
· The socket has a long ratchet mechanism.
· Ratchet mechanism on the wrench part as well

Specifications of RN1013NTR

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Single Item
  • Combination
    Opposite side dimensions (mm): 10×13, wrench part opposite side (mm) :12
  • Supplement 1
    Ratchet mechanism on the wrench part as well
  • Mass(g)
    200
Part Number
RN1013NTR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,008.89

SUT HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications