(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube Reamer for Copper Pipes

Tube Reamer for Copper Pipes

You can add up to 6 items to the comparison list.

Loading...

Specifications of TR322

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~22
  • Overall Length(mm)
    60.5
  • Blade part(Blade)
    11
  • Mass(g)
    180
  • Applicable Pipe Size
    Copper, Aluminum, Brass, Hardened PVC Piping
Part Number
TR322
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,182.34

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~22
  • Overall Length(mm)
    60.5
  • Blade part(Blade)
    11
  • Mass(g)
    180
  • Applicable Pipe Size
    Copper, Aluminum, Brass, Hardened PVC Piping

Product Description

Superbly smooth inner diameter chamfering with 11 flutes.

Specifications of TR322

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~22
  • Overall Length(mm)
    60.5
  • Blade part(Blade)
    11
  • Mass(g)
    180
  • Applicable Pipe Size
    Copper, Aluminum, Brass, Hardened PVC Piping
Part Number
TR322
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,182.34

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1