(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper tube brush CB46

Copper tube brush CB46

You can add up to 6 items to the comparison list.

Loading...

Specifications of CB46

  • Product Type
    Pipe Cleaning Brush
  • Applicable Pipe Inner and Outer Diameter (inches)
    Inside 1/2, outside 3/4
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Features
    Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
Part Number
CB46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 356.72

SUT HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Pipe Cleaning Brush
  • Applicable Pipe Inner and Outer Diameter (inches)
    Inside 1/2, outside 3/4
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Features
    Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.

Product Description

[Features]
· Ideal for removing oxide films and dirt from the inside and outside of pipes before brazing.
· Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
· A sturdy, integrated type that utilizes high-carbon steel (S45C) brushes, enabling cleaning of pipe interiors and exteriors

Specifications of CB46

  • Product Type
    Pipe Cleaning Brush
  • Applicable Pipe Inner and Outer Diameter (inches)
    Inside 1/2, outside 3/4
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Features
    Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
Part Number
CB46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 356.72

SUT HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1