Long Ball End Hexalobular Wrench

Brand :
SUPER TOOL

Caution

    Product Description

    Long ball end hex key wrench.
    [Features]
    · Optimal for tightening and removing hex key.
    · Long type.
    · Ball end for hexalobular screws.
    · The ball end can be tilted up to about 25°.
    · The high precision is standardized by stricter tolerance standards than the JIS standard.
    · The special alloy steel of good materials (SNCM·V) has excellent abrasion-resistance and torsional strength.
    · Balance of hardness and toughness by heat treatment utilizing good material.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat