(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Hex Lobe (Tamper-Proof) Wrench With Hole (HTLH8)

Long Hex Lobe (Tamper-Proof) Wrench With Hole (HTLH8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HTLH8
HTLH10
HTLH15
HTLH20
HTLH25
HTLH27
HTLH30
HTLH40
HTLH50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

฿ 215.17

SUT HAND TOOL 1 Piece(s) 10 Day(s) T8 80 16 6.7

฿ 194.41

SUT HAND TOOL 1 Piece(s) 19 Day(s) T10 86 17 7.1

฿ 132.00

SUT HAND TOOL 1 Piece(s) 10 Day(s) T15 90 18 7.5

฿ 209.74

SUT HAND TOOL 1 Piece(s) 12 Day(s) T20 95 19 12.4

฿ 237.57

SUT HAND TOOL 1 Piece(s) 12 Day(s) T25 100 20 18.8

฿ 217.54

SUT HAND TOOL 1 Piece(s) 10 Day(s) T27 105 22 19.8

฿ 178.87

SUT HAND TOOL 1 Piece(s) 12 Day(s) T30 114 24 29.3

฿ 249.36

SUT HAND TOOL 1 Piece(s) 19 Day(s) T40 124 26 41.7

฿ 300.68

SUT HAND TOOL 1 Piece(s) 10 Day(s) T50 152 32 80.2

Basic Specifications

Product Description

Hex lobe screw tightening tool.
[Features]
· Long type.
· One anti-tampering hole is provided on one side (long side).
· The high precision: standardized by stricter tolerance standards than the JIS standard.
· The special alloy steel of good materials (SNCM·V) has excellent abrasion-resistance and torsional strength.
· Balance of hardness and toughness by heat treatment utilizing good material.

Part Number
HTLH8
HTLH10
HTLH15
HTLH20
HTLH25
HTLH27
HTLH30
HTLH40
HTLH50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

฿ 215.17

SUT HAND TOOL 1 Piece(s) 10 Day(s) T8 80 16 6.7

฿ 194.41

SUT HAND TOOL 1 Piece(s) 19 Day(s) T10 86 17 7.1

฿ 132.00

SUT HAND TOOL 1 Piece(s) 10 Day(s) T15 90 18 7.5

฿ 209.74

SUT HAND TOOL 1 Piece(s) 12 Day(s) T20 95 19 12.4

฿ 237.57

SUT HAND TOOL 1 Piece(s) 12 Day(s) T25 100 20 18.8

฿ 217.54

SUT HAND TOOL 1 Piece(s) 10 Day(s) T27 105 22 19.8

฿ 178.87

SUT HAND TOOL 1 Piece(s) 12 Day(s) T30 114 24 29.3

฿ 249.36

SUT HAND TOOL 1 Piece(s) 19 Day(s) T40 124 26 41.7

฿ 300.68

SUT HAND TOOL 1 Piece(s) 10 Day(s) T50 152 32 80.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1