(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
NUJ3 |
NUJ4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 350.00 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 9.5 | 9.5 | 53 | 60 | ||
฿ 520.00 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 12.7 | 12.7 | 73 | 150 |
There are 2 types of available insertion angles, 9.5 mm and 12.7 mm.
Part Number |
---|
NUJ3 |
NUJ4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 350.00 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 9.5 | 9.5 | 53 | 60 | ||
฿ 520.00 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 12.7 | 12.7 | 73 | 150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?