(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter With Bearing (for Stainless Steel, Steel, Copper, Aluminum, Brass and Rigid PVC pipes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,103.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TCB104
TCB105
TCB107
TCB502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Maximum Thickness
(mm)
Overall Length
(mm)
Mass
(g)
Replacement Blade / Replacement Roll

฿ 1,103.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 4-28 3 78 140 TCBC105

฿ 1,272.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 4-32 3 137 300 TCBC105

฿ 1,407.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6-50 3 181 420 TCBC105

฿ 4,118.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 16-60 6 230 990 TCBC502

Basic Specifications

  • Product Type
    Tube Cutter
  • Features
    Main body and knob are made of aluminum alloy. Easy to use lightweight design.

Product Description

[Features]
· Cutting stainless steel and steel pipes
· The main body and knob are made of aluminum alloy, which is lightweight, compact, and easy to use.
· Rollers and cutter wheels are equipped with bearings for "human-friendly" soft power to make you feel comfortable.
· The material of the cutter wheel is special steel alloy, and is sharp by ideal heat treatment.
· Materials to be cut: stainless steel, steel, copper, aluminum, brass, and hard PVC.

Part Number
TCB104
TCB105
TCB107
TCB502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Maximum Thickness
(mm)
Overall Length
(mm)
Mass
(g)
Replacement Blade / Replacement Roll

฿ 1,103.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 4-28 3 78 140 TCBC105

฿ 1,272.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 4-32 3 137 300 TCBC105

฿ 1,407.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6-50 3 181 420 TCBC105

฿ 4,118.00

SUT HAND TOOL 1 Piece(s) 12 Day(s) 16-60 6 230 990 TCBC502

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1