(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Bender, Hydraulic Type SPB520N, SPB1025N

Pipe Bender, Hydraulic Type SPB520N, SPB1025N

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPB1025N

  • Bending radius R
    15A:50・20A:50・25A:70
  • Bendable Wall Thickness(mm)
    2.8~15
  • Capability(kN)
    100
  • Mass(kg)
    12.0
  • Cylinder stroke(mm)
    150
Part Number
SPB1025N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bending radius R Bendable Wall Thickness
(mm)
Capability
(kN)
Mass
(kg)
Cylinder stroke
(mm)

฿ 40,005.25

฿ 23,251.05

SUT HAND TOOL 1 Piece(s) 12 Day(s) 15A:50・20A:50・25A:70 2.8~15 100 12.0 150

Product Description

Tube bender used for bending stainless steel pipes and gas pipes by combining hydraulic pumps and hoses.
[Features]
· Bending (0 to 90°) of thick (JIS standard) stainless steel pipes, gas pipes, water pipes, and electrical pipes.
· With 3 types of attachments (bent shoes) according to the bending processing.
· Bending of stainless-steel pipes and gas pipes, which is difficult to bend with a hand type by hydraulic force, is possible.

Specifications of SPB1025N

  • Bending radius R
    15A:50・20A:50・25A:70
  • Bendable Wall Thickness(mm)
    2.8~15
  • Capability(kN)
    100
  • Mass(kg)
    12.0
  • Cylinder stroke(mm)
    150
Part Number
SPB1025N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bending radius R Bendable Wall Thickness
(mm)
Capability
(kN)
Mass
(kg)
Cylinder stroke
(mm)

฿ 40,005.25

฿ 23,251.05

SUT HAND TOOL 1 Piece(s) 12 Day(s) 15A:50・20A:50・25A:70 2.8~15 100 12.0 150

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1