(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Scraper Replacement Blade

Pipe Scraper Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of PSS100

  • Details Type
    Pipe Scraper Replacement Blade
  • Blade Length(mm)
    12
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Material
    high-speed steel
  • Note
    Blade tip angle 40°
Part Number
PSS100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 324.70

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Details Type
    Pipe Scraper Replacement Blade
  • Blade Length(mm)
    12
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Material
    high-speed steel
  • Note
    Blade tip angle 40°

Product Description

Replacement blades (2-piece set) for Pipe Scraper manufactured by Super Tool

Specifications of PSS100

  • Details Type
    Pipe Scraper Replacement Blade
  • Blade Length(mm)
    12
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Material
    high-speed steel
  • Note
    Blade tip angle 40°
Part Number
PSS100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 324.70

SUT HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1