(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Scraper

Pipe Scraper

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of PS100

  • Overall Length(mm)
    121.5
  • Details Type
    Pipe Scraper
  • Mass(g)
    48
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Accessory
    One Built-In Replacement Blade
  • Features
    Lightweight and rigid grip that fits in the hand
Part Number
PS100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 534.00

SUT HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    121.5
  • Details Type
    Pipe Scraper
  • Mass(g)
    48
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Accessory
    One Built-In Replacement Blade
  • Features
    Lightweight and rigid grip that fits in the hand

Product Description

[Features]
· Chamfering of pipes can be performed easily and simply.
· Lightweight and tough grip that fits in the hand.
· Simple Replaceable Blade Change (replacement blade included in the body: one blade built-in)

Specifications of PS100

  • Overall Length(mm)
    121.5
  • Details Type
    Pipe Scraper
  • Mass(g)
    48
  • Applicable Pipe Size
    Stainless steel, iron, copper, aluminum, plastic
  • Accessory
    One Built-In Replacement Blade
  • Features
    Lightweight and rigid grip that fits in the hand
Part Number
PS100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 534.00

SUT HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chamfer of pipes is simple and easy.
●The main body has a built in replacement blade.

Usage

●For chamfering of stainless steel, iron, copper, aluminum, plastic and the like.

Specification

●Total Length(mm):121.5
●Blade Length(mm):12
●SPQ(piece):12
●Left blade
●Blade Edge Angle: 40°

Materials

●Blade: High-Speed Steel(HSS)