(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deluxe Pipe Wrench Made of Forged Metal

Deluxe Pipe Wrench Made of Forged Metal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 815.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DT200E
DT250E
DT300E
DT350E
DT450E
DT600E
DT900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 959.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~25A(1B) 6~34 161 400

฿ 815.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~32A(1 1/4B) 6~45 204 600

฿ 1,003.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6A(1/8B)~40A(1 1/2B) 10~55 245 1000

฿ 1,183.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~50A(2B) 10~65 288 1300

฿ 1,545.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 8A(1/4B)~65A(2 1/2B) 13~80 372 2100

฿ 2,092.00

HAND TOOL 1 Piece(s) 5 Day(s) 20A(3/4B)~80A(3B) 26~90 498 3000

฿ 9,199.57

SUT HAND TOOL 1 Piece(s) 1 Day(s) 25A(1B)~100A(4B) 38~125 750 6500

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Supplement 1
    Ideal for gas, water pipes, etc.
  • Supplement 2
    Teeth hardness HRC 52-58, outstanding durability

Product Description

Deluxe pipe wrench used for adding and turning pipes.
[Features]
· Quality equivalent to JIS powerful class.
· Ideal for gas, water pipes, etc.
· The product has excellent durability with tooth hardness of 52 to 58 HRC.
· The main body is forged.

Part Number
DT200E
DT250E
DT300E
DT350E
DT450E
DT600E
DT900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 959.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~25A(1B) 6~34 161 400

฿ 815.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~32A(1 1/4B) 6~45 204 600

฿ 1,003.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) 6A(1/8B)~40A(1 1/2B) 10~55 245 1000

฿ 1,183.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 6A(1/8B)~50A(2B) 10~65 288 1300

฿ 1,545.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 8A(1/4B)~65A(2 1/2B) 13~80 372 2100

฿ 2,092.00

HAND TOOL 1 Piece(s) 5 Day(s) 20A(3/4B)~80A(3B) 26~90 498 3000

฿ 9,199.57

SUT HAND TOOL 1 Piece(s) 1 Day(s) 25A(1B)~100A(4B) 38~125 750 6500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Forged body and upper jaw, high durability and high-quality.
●The strength has cleared JIS H class.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.