(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube bender

Tube bender

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,585.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TB3910M
TB3910W
TB3912W
TB394W
TB395W
TB396M
TB396W
TB398M
TB398W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Mass
(kg)
Application Overall Length
(mm)

฿ 9,040.00

HAND TOOL 1 Piece(s) 4 Day(s) For Millimeter Type 16 57.2mm 735 410 2.7 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 753

฿ 11,790.00

SUT HAND TOOL 1 Piece(s) Same day For Inch 5/8 57.2mm 735 410 2.7 For bending copper, brass, aluminum and annealed stainless steel pipe 735

฿ 15,295.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) For Inch 3/4 76.2mm 830 410 4.0 For bending copper, brass, aluminum and annealed stainless steel pipe 830

฿ 4,365.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) For Inch 1/4 14.3mm 220 190 0.45 For bending copper, brass, aluminum and annealed stainless steel pipe 220

฿ 2,585.00

HAND TOOL 1 Piece(s) 4 Day(s) For Inch 5/16 17.5mm 224 190 0.55 For bending copper, brass, aluminum and annealed stainless steel pipe 224

฿ 4,277.17

SUT HAND TOOL 1 Piece(s) Same day For Millimeter Type 10 23.8mm 335 296 1.0 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 335

฿ 4,930.00

SUT HAND TOOL 1 Piece(s) Same day For Inch 3/8 23.8mm 335 296 1.0 For bending copper, brass, aluminum and annealed stainless steel pipe 335

฿ 8,333.32

SUT HAND TOOL 1 Piece(s) Same day For Millimeter Type 12 38.0mm 462 406 1.8 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 462

฿ 7,801.00

HAND TOOLS 1 Piece(s) Same day For Inch 1/2 38.0mm 462 406 1.8 For bending copper, brass, aluminum and annealed stainless steel pipe 462

Basic Specifications

  • Bending Angle(°)
    0~180

Product Description

[Features]
· Bending angle: 0-180°.
· Ideal for bending copper pipes as well as annealed stainless steel pipes and OST steel pipes

Part Number
TB3910M
TB3910W
TB3912W
TB394W
TB395W
TB396M
TB396W
TB398M
TB398W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Mass
(kg)
Application Overall Length
(mm)

฿ 9,040.00

HAND TOOL 1 Piece(s) 4 Day(s) For Millimeter Type 16 57.2mm 735 410 2.7 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 753

฿ 11,790.00

SUT HAND TOOL 1 Piece(s) Same day For Inch 5/8 57.2mm 735 410 2.7 For bending copper, brass, aluminum and annealed stainless steel pipe 735

฿ 15,295.00

SUT HAND TOOL 1 Piece(s) 1 Day(s) For Inch 3/4 76.2mm 830 410 4.0 For bending copper, brass, aluminum and annealed stainless steel pipe 830

฿ 4,365.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) For Inch 1/4 14.3mm 220 190 0.45 For bending copper, brass, aluminum and annealed stainless steel pipe 220

฿ 2,585.00

HAND TOOL 1 Piece(s) 4 Day(s) For Inch 5/16 17.5mm 224 190 0.55 For bending copper, brass, aluminum and annealed stainless steel pipe 224

฿ 4,277.17

SUT HAND TOOL 1 Piece(s) Same day For Millimeter Type 10 23.8mm 335 296 1.0 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 335

฿ 4,930.00

SUT HAND TOOL 1 Piece(s) Same day For Inch 3/8 23.8mm 335 296 1.0 For bending copper, brass, aluminum and annealed stainless steel pipe 335

฿ 8,333.32

SUT HAND TOOL 1 Piece(s) Same day For Millimeter Type 12 38.0mm 462 406 1.8 For bending copper, aluminum, annealed stainless steel pipe and OST steel pipe 462

฿ 7,801.00

HAND TOOLS 1 Piece(s) Same day For Inch 1/2 38.0mm 462 406 1.8 For bending copper, brass, aluminum and annealed stainless steel pipe 462

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handle part is special alloy steel and forged product, it is tough.

Usage

●For bending process of copper, brass, aluminum, annealed stain steel, OST steel pipe.

Specification

●Type:For inch
●SPQ(piece):1
●Bending Angle: 0 to 180°

Warning

●TB3910W, 3912W main body handle part is made of pipe.
●Annealed Stainless Steel Pipe: SUS304TPA or Stainless Coil Tube