(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
TC105NF |
TC107F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Replacement Blade / Replacement Roll | Cuttable Flexible Pipe (Outer Diameter) |
---|---|---|---|---|---|---|---|---|---|
฿ 939.00 |
HAND TOOL | 1 Piece(s) | 91 Day(s) | 126.5 | 240 | TCC105F | 8-32(8A-25A) | ||
฿ 2,795.54 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 165 | 450 | TCC107P | 8-42(8A-32A) |
A tube cutter dedicated for stainless flexible pipes used for cutting the stainless flexible pipes.
[Features]
· A flexible pipe is cut to the end by a long roller inside a body and the rollers on both sides of a cutter wheel.
· No chipping and excellent sharpness.
Part Number |
---|
TC105NF |
TC107F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Replacement Blade / Replacement Roll | Cuttable Flexible Pipe (Outer Diameter) |
---|---|---|---|---|---|---|---|---|---|
฿ 939.00 |
HAND TOOL | 1 Piece(s) | 91 Day(s) | 126.5 | 240 | TCC105F | 8-32(8A-25A) | ||
฿ 2,795.54 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 165 | 450 | TCC107P | 8-42(8A-32A) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?