(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Tong (Heavy-Duty Type for Professionals)

Super Tong (Heavy-Duty Type for Professionals)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,365.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ST0
ST1
ST1L
ST1.5
ST2
ST2L
ST2.5
ST3 SALE
ST3L SALE
ST4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,365.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1/4B(8A)~1 1/2B(40A) 12 to 50 230 300

฿ 1,603.00

SUT HAND TOOL 1 Piece(s) 5 Day(s) 1/4B(8A)~3B(80A) 14~89 305 800

฿ 1,858.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1/4B(8A)~6B(150A) 14~170 305 1100

฿ 2,302.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 3/8B(10A)~4B(100A) 17~120 425 1800

฿ 3,525.00

SUT HAND TOOL 1 Piece(s) 5 Day(s) 3/4B(20A)~6B(150A) 25~170 510 2600

฿ 3,797.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 3/4B(20A)~8B(200A) 25~230 510 3100

฿ 5,883.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1B(25A)~8B(200A) 34~230 695 5300

฿ 19,176.00

฿ 11,906.38

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1B(25A)~10B(250A) 35~270 745 6300

฿ 20,047.00

฿ 12,447.18

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1B(25A)~12B(300A) 35~320 745 6600

฿ 29,521.00

฿ 18,338.45

SUT HAND TOOL 1 Piece(s) 1 Day(s) 2B(50A)~20B(500A) 60~510 745 10500

Basic Specifications

Product Description

Super tongs used for holding and turning pipes.
[Features]
· Ideal for work in narrow places where pipe wrench cannot be used.
· Once set, you can work repeatedly. (However, the use of coated steel pipes is not allowed)
· ST3, 3L and 4 can be used by adding pipes.
· Wider range of use than pipe wrench.

Part Number
ST0
ST1
ST1L
ST1.5
ST2
ST2L
ST2.5
ST3 SALE
ST3L SALE
ST4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,365.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1/4B(8A)~1 1/2B(40A) 12 to 50 230 300

฿ 1,603.00

SUT HAND TOOL 1 Piece(s) 5 Day(s) 1/4B(8A)~3B(80A) 14~89 305 800

฿ 1,858.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1/4B(8A)~6B(150A) 14~170 305 1100

฿ 2,302.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 3/8B(10A)~4B(100A) 17~120 425 1800

฿ 3,525.00

SUT HAND TOOL 1 Piece(s) 5 Day(s) 3/4B(20A)~6B(150A) 25~170 510 2600

฿ 3,797.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 3/4B(20A)~8B(200A) 25~230 510 3100

฿ 5,883.00

SUT HAND TOOL 1 Piece(s) 4 Day(s) 1B(25A)~8B(200A) 34~230 695 5300

฿ 19,176.00

฿ 11,906.38

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1B(25A)~10B(250A) 35~270 745 6300

฿ 20,047.00

฿ 12,447.18

SUT HAND TOOL 1 Piece(s) 1 Day(s) 1B(25A)~12B(300A) 35~320 745 6600

฿ 29,521.00

฿ 18,338.45

SUT HAND TOOL 1 Piece(s) 1 Day(s) 2B(50A)~20B(500A) 60~510 745 10500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can certainly catch not only cylindrical shape but any kinds of shape, even in working at narrow space where a pipe wrench cannot be used.

Usage

●Tightening and disassembling work in a narrow area such as gas and water pipes.

Specification

●SPQ(piece):1