(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
STW17H |
STW22H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque adjustment range (N·m) |
Two-plane dimensions (mm) |
Overall Length (mm) |
Flare Nut Size | Setting Torque Value (N▪m) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,609.62 |
SUT HAND TOOL | 1 Piece(s) | 19 Day(s) | 16 | 17 | 220 | 1/4 | 16 | 365 | ||
฿ 2,997.57 |
SUT HAND TOOL | 1 Piece(s) | 4 Day(s) | 38 | 22 | 230 | 3/8 | 38 | 410 |
[Features]
· The flare nut for use with new refrigerants is tightened at a suitable torque value. The tightening torque setting supports new refrigerants.
· Tightening is complete at the point when a "click" sound is made at the set torque
Part Number |
---|
STW17H |
STW22H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque adjustment range (N·m) |
Two-plane dimensions (mm) |
Overall Length (mm) |
Flare Nut Size | Setting Torque Value (N▪m) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,609.62 |
SUT HAND TOOL | 1 Piece(s) | 19 Day(s) | 16 | 17 | 220 | 1/4 | 16 | 365 | ||
฿ 2,997.57 |
SUT HAND TOOL | 1 Piece(s) | 4 Day(s) | 38 | 22 | 230 | 3/8 | 38 | 410 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?