(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers

Water Pump Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of GW250H

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    254
  • Mass(g)
    325
  • Tip width(mm)
    10
Part Number
GW250H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 518.00

SUT HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    254
  • Mass(g)
    325
  • Tip width(mm)
    10

Product Description

[Features]
· Blade shape ideal for tightly fitting onto everything, such as pipes, round bars, hexagonal nuts, plate materials, etc.
· 5-8 level adjustable opening to match different sizes.

Specifications of GW250H

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    254
  • Mass(g)
    325
  • Tip width(mm)
    10
Part Number
GW250H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 518.00

SUT HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1