(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Belt Wrench (Non-Damage Type)

Aluminum Belt Wrench (Non-Damage Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,108.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BW2
BW2L
BW5
BW5L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,108.34

SUT HAND TOOL 1 Piece(s) Same day 10A~65A(3/8B~2 1/2B) 15~80 300 320

฿ 2,316.00

HAND TOOLS 1 Piece(s) Same day 10A~250A(3/8B~10B) 15~280 300 380

฿ 2,445.00

SUT HAND TOOL 1 Piece(s) Same day 25A~150A(1B~6B) 30~175 450 800

฿ 2,350.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 25A~300A(1B~12B) 30~320 450 880

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Supplement 1
    Extremely durable and un-damageable due to specially-treated nylon belt.

Product Description

Intact aluminum bell wrenches used for holding and turning pipes without scratching.
[Features]
· Since the main body is made of high-strength aluminum alloy, the product is lightweight and durability.
· The product is durability with a specially processed nylon belt and is the ultimate intact type.
· Free to change according to the application.
[Application]
· Ideal for tightening work that does not want to damage such as polishing, plating, vinyl, and lining pipes.

Part Number
BW2
BW2L
BW5
BW5L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,108.34

SUT HAND TOOL 1 Piece(s) Same day 10A~65A(3/8B~2 1/2B) 15~80 300 320

฿ 2,316.00

HAND TOOLS 1 Piece(s) Same day 10A~250A(3/8B~10B) 15~280 300 380

฿ 2,445.00

SUT HAND TOOL 1 Piece(s) Same day 25A~150A(1B~6B) 30~175 450 800

฿ 2,350.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 25A~300A(1B~12B) 30~320 450 880

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for polishing pipes and others. The main body is made of high strength aluminum alloy that is lightweight and excellent in durability, special processed nylon belts are strong, not slippery, and it can reliably tighten without damaging the pipe.

Usage

●For tightening of pipes.

Specification

●SPQ(piece):6