- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of TB368
-
- Unit of representation
- For inch/mm
-
- Applicable Pipe Dia.
- 1/4・5/16・3/8(6・8mm)
-
- Bending radius R
- 23.8mm
-
- Dimension Left Hand(mm)
- 224
-
- Dimension Right Hand(mm)
- 172
-
- Mass(kg)
- 0.38
-
- Bending Angle(°)
- 0–90
-
- Application
- For bending soft copper, brass and aluminum pipes
-
- Overall Length(mm)
- 224
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,831.00
|
HAND TOOL
|
1 Piece(s)
|
|
92 Day(s)
|
Basic Specifications
-
- Unit of representation
- For inch/mm
-
- Applicable Pipe Dia.
- 1/4・5/16・3/8(6・8mm)
-
- Bending radius R
- 23.8mm
-
- Dimension Left Hand(mm)
- 224
-
- Dimension Right Hand(mm)
- 172
-
- Mass(kg)
- 0.38
-
- Bending Angle(°)
- 0–90
-
- Application
- For bending soft copper, brass and aluminum pipes
-
- Overall Length(mm)
- 224
Product Description
[Features]
· Imperial (3 sizes) and metric (2 sizes) materials can be bent with a single unit.
· Die-cast aluminum alloy bending angle: 0 to 90°
Specifications of TB368
-
- Unit of representation
- For inch/mm
-
- Applicable Pipe Dia.
- 1/4・5/16・3/8(6・8mm)
-
- Bending radius R
- 23.8mm
-
- Dimension Left Hand(mm)
- 224
-
- Dimension Right Hand(mm)
- 172
-
- Mass(kg)
- 0.38
-
- Bending Angle(°)
- 0–90
-
- Application
- For bending soft copper, brass and aluminum pipes
-
- Overall Length(mm)
- 224
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,831.00
|
HAND TOOL
|
1 Piece(s)
|
|
92 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Possible to bend 5 sizes with per piece.
●Made of die cast of aluminum alloy.Usage
●For bending of soft copper, brass, aluminum tube.Specification
●Type:For inch, millimeters
●Applicable Pipe Diameter:1/4,5/16,3/8 (6/8)
●Bend Radius R(mm):23.8
●Bending Angle: 0 to 90°
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?