1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KMV-M Type Permanent Magnetic Mini V-Block【2 Pieces Per Package】 (KMV-M025)

KAN MAGNET TOOL

KMV-M Type Permanent Magnetic Mini V-Block (KMV-M025)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Two units in 1 pair. Accuracy finishing for the suction surface and all other used surfaces.
· Can be turned on and off by rotating 90° with a screwdriver, etc. on the back surface.
[Application]
· Used to attract a small diameter cylindrical rod when handling optical measurement equipment, etc. (Non-waterproof type)

 
Part Number
KMV-M025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Size: B
(mm)
Dimensions: B1
(mm)
Dimensions: B2
(mm)
Dimensions: B3
(mm)
Size: L
(mm)
Size: H
(mm)
Maximum Usable Diameter Mass
(kg)

฿ 32,410.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) 19.6(2kgf)25152.552525φ200.13×2

Loading...

  1. 1

Basic Information

Product Model Magnet block Adsorption Face V Plane Use Used to attract a small diameter rod when handling optical measurement instruments (non-water proofed type)
Feature 1 Two units in one pair. Precision finishing for the suction surface and all other used surfaces. Feature 2 The blocks can be turned ON and OFF by 90° turning using a screwdriver on the back

Please check the type/dimensions/specifications of the part KMV-M025 in the KMV-M Type Permanent Magnetic Mini V-Block series.

Products with similar specification

Part Number
KMV-M020
KMV-M032
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Size: B
(mm)
Dimensions: B1
(mm)
Dimensions: B2
(mm)
Dimensions: B3
(mm)
Size: L
(mm)
Size: H
(mm)
Maximum Usable Diameter Mass
(kg)

฿ 29,330.00

1 Pack(s)

2 Pieces Per Package

71 Day(s) 9.8(1kgf)20122.042020φ150.06×2

฿ 35,490.00

1 Pack(s)

2 Pieces Per Package

71 Day(s) 49(5kgf)32203.063232φ250.24×2