(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily arranged at any position by a powerful magnet.
· Angles and directions of the nozzle tip can be set to any position.
· Can perform flow control because it is provided with cock.
· Length of the adjustable hose can be adjusted by attaching and detaching the packing washer.
· Angles and directions of nozzle tip can be set to any position by a flexible feed pipe.
[Application]
· Used to supply cutting oil or air to machine tools.
· Can also be used to remove chips or fine powders in gaps in discharge machining by spraying machining fluid.
Product Model | Magnet Stand (Flexible Type) | Adsorption Force(N) | 250 | Body size(mm) | φ70×27 |
---|---|---|---|---|---|
Hose Length(mm) | 390 | Use 1 | The product used to supply cutting oil or air for machine tools | Use 2 | Can Also Be Used to Remove Chips and Fine Powder in Gaps During Electric Discharge Machining by Machining Fluid Injection |
Mass(kg) | 0.95 | Outlet Number(Pieces) | 1 | Inlet Diameter(mm) | φ9 |
Feature 1 | Flexibility is greatly improved compared with conventional products, and the flexible part can be freely bent (NH-M1, M3) | Feature 2 | Metallic flexi ensures a stable postural stability even when releasing high pressure air or processing fluid at high flow rate. It is resistant (NH-M1,M3) against thermal damage etc. caused due to scraping during cutting. | Feature 3 | Powerful magnet enables simple installation in arbitrary positions. |
Feature 4 | The nozzle tip can be set to any position, angle, and direction | Feature 5 | An attached valve allows the flow rate to be adjusted. | Feature 6 | The hose length can be adjusted by attaching/removing the pin (NH-P) |
Please check the type/dimensions/specifications of the part NH-P1 in the NH Type Magnetic Type Nozzle Holder series.
How can we improve?
How can we improve?