- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PT-4
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Parts
-
- Set Content(Point)
- 4
-
- Case Color
- Other
-
- Mass(g)
- 100
-
- Shaft Diameter(φmm)
- 3
-
- Total Length(mm)
- Approximately 155
-
- Handle Length(mm)
- Approximately 78
-
- Shape
- Straight / L-Type / Hooked / Atypical
-
- Material (Shaft)
- Stainless Steel (SUS420J2 Equivalent)
-
- Material (Grip)
- PP/TPR
-
- Intended Use
- For processing models, crafts, paintings, accessories, and electronics
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,057.94
|
SSW HAND TOOL
|
1 Piece(s)
|
|
42 Day(s)
|
Basic Specifications
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Parts
-
- Set Content(Point)
- 4
-
- Case Color
- Other
-
- Mass(g)
- 100
-
- Shaft Diameter(φmm)
- 3
-
- Total Length(mm)
- Approximately 155
-
- Handle Length(mm)
- Approximately 78
-
- Shape
- Straight / L-Type / Hooked / Atypical
-
- Material (Shaft)
- Stainless Steel (SUS420J2 Equivalent)
-
- Material (Grip)
- PP/TPR
-
- Intended Use
- For processing models, crafts, paintings, accessories, and electronics
Product Description
For fine adjustment of fine parts and screws. For installing and removing gears, O-rings, and springs. For positioning, rust removal, deburring, soldering, or gluing. Made of rust-resistant stainless steel.
[Features]
· For the fine adjustment of rust-resistant stainless steel, precision parts, or screws, the removal and installation of gears, O-rings, or springs, and work involving positioning, rust, deburring, soldering, or gluing
Specifications of PT-4
-
- Tool Set / Tool Box Only
- Tool Set
-
- Tool Set Type
- Parts
-
- Set Content(Point)
- 4
-
- Case Color
- Other
-
- Mass(g)
- 100
-
- Shaft Diameter(φmm)
- 3
-
- Total Length(mm)
- Approximately 155
-
- Handle Length(mm)
- Approximately 78
-
- Shape
- Straight / L-Type / Hooked / Atypical
-
- Material (Shaft)
- Stainless Steel (SUS420J2 Equivalent)
-
- Material (Grip)
- PP/TPR
-
- Intended Use
- For processing models, crafts, paintings, accessories, and electronics
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,057.94
|
SSW HAND TOOL
|
1 Piece(s)
|
|
42 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?