(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Double-Sided Ratchet Wrench (With Bolt-Hole Aligner) (Single Open-Ended)

Double-Sided Ratchet Wrench (With Bolt-Hole Aligner) (Single Open-Ended)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,198.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-10X12
RM-10X13
RM-10X14
RM-11X13
RM-12X14
RM-13X17
RM-13X19
RM-14X15
RM-14X17
RM-17X19
RM-17X21
RM-17X22
RM-19X21
RM-19X22
RM-19X24
RM-21X24
RM-21X26
RM-21X27
RM-22X24
RM-22X27
RM-23X26
RM-24X26
RM-24X27
RM-24X30
RM-26X32
RM-27X30
RM-27X32
RM-30X32
RM-32X35
RM-32X36 SALE
RM-35X41
RM-36X41
RM-41X46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×12 Small: 14/ large: 16.4 Small: 98.1, large: 98.1 190

฿ 1,198.36

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×13 Small: 14/ large: 18 Small: 98.1, large: 117.7 190

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×14 Small: 14/large: 19 Small: 98.1, large: 132.4 190

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 11×13 Small: 15.2/large: 18 Small: 98.1, large: 117.7 190

฿ 1,348.09

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 12×14 Small: 16.4/large: 19 Small: 98.1, large: 132.4 190

฿ 1,305.96

TOP HAND TOOL 1 Piece(s) 1 Day(s) 278 13×17 Small: 18/large: 23 Small: 156.9, large: 225.6 260

฿ 1,765.77

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 13×19 Small: 18/large: 26 Small: 156.9, large: 367.7 430

฿ 1,288.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 278 14×15 Small: 19/large: 20 Small: 176.5, large: 205.9 280

฿ 1,285.30

TOP HAND TOOL 1 Piece(s) 10 Day(s) 278 14×17 Small: 19/large: 23 Small: 176.5, large: 225.6 260

฿ 1,525.81

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7 430

฿ 1,505.15

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6 430

฿ 1,525.81

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 17×22 Small: 23.5/large: 30 Small: 308.9, large: 456 470

฿ 1,565.62

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 19×21 Small: 26/large: 28.5 Small: 367.7, large: 426.6 430

฿ 1,703.30

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 19×22 Small: 26/large: 30 Small: 367.7, large: 456 460

฿ 1,772.01

TOP HAND TOOL 1 Piece(s) 1 Day(s) 358 19×24 Small: 27/large: 33.5 Small: 367.7, large: 514.8 770

฿ 1,770.46

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×24 Small: 28.5/large: 33.5 Small: 426.6, large: 514.8 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×26 Small: 30/large: 35 Small: 426.6, large: 573.7 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×27 Small: 30/large: 36.5 Small: 426.6, large: 598.2 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 1 Day(s) 358 22×24 Small: 30/large: 32.5 Small: 367.7, large: 514.8 760

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 22×27 Small: 30/large: 36.5 Small: 367.7, large: 598.2 760

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 23×26 Small: 31.5/large: 35 Small: 485.4, large: 573.7 760

฿ 1,901.12

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24×26 Small: 32.5/large: 35 Small: 514.8, large: 573.7 800

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24×27 Small: 32.5/large: 36.5 Small: 514.8, large: 598.2 760

฿ 2,004.56

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 24 x 30 Small: 35/large: 41 Small: 514.8, large: 671.8 1100

฿ 1,983.90

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 26×32 Small: 35/large: 43 Small: 573.7, large: 720.8 1100

฿ 2,020.18

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 27×30 Small: 36.5/large: 41 Small: 598.2, large: 671.8 1100

฿ 2,137.59

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 27×32 Small: 36.5/large: 43 Small: 598.2, large: 720.8 1100

฿ 2,264.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 30×32 Small: 40.5/large: 43 Small: 671.8, large: 720.8 1140

฿ 2,475.37

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 32 x 35 Small: 43/large: 47 Small: 720.8, large: 794.3 1540

฿ 2,501.10

฿ 1,898.33

HAND TOOLS 1 Piece(s) Same day 460 32×36 Small: 43/large: 49 Small: 720.8, large: 818.9 1540

฿ 3,030.42

TOP HAND TOOL 1 Piece(s) 10 Day(s) 503 35×41 Small: 47/large: 55 Small: 794.3, large: 941.4 2000

฿ 3,051.08

TOP HAND TOOL 1 Piece(s) 1 Day(s) 503 36×41 Small: 49/large: 55 Small: 818.9, large: 941.4 2000

฿ 5,183.45

TOP HAND TOOL 1 Piece(s) 3 Day(s) 516 41×46 Small: 55/large: 61.5 Small: 941.4, large: 1064 2400

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The main body is of course forged and boasts outstanding strength. The head part performs hole filling during machining, and maintains smooth ratchet driving. The pointed portion is convenient for when aligning holes in steel, etc. Has two φ4.5 mm holes for safety codes. The surface of the main body has a rust-resistant cation coating.

Product Description

Ratchet wrench that provides stable ratchet operation even under severe conditions.
[Features]
· The opening of the switching portion of the jaw is large, and even if mud or sand enters, it is eliminated.
· The main body and the jaws are forged products and the strength is outstanding.
· The hole in the head portion is filled during processing to maintain smooth ratchet driving.
· The bolt-hole aligner section is convenient for hole alignment in steel frames, etc. There are 2 holes having a diameter of 4.5 mm for safety cords.
· The surfaceof the main body has a cationic paint finish that is resistant to rust.
[Application]
· Ideal for scaffold assembly and formwork construction.
· The product can be used widely from scaffold constructors to farmers and do-it-yourself.
· Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping, and construction.
· Suitable for bolt fastening that requires strong tightening.

Part Number
RM-10X12
RM-10X13
RM-10X14
RM-11X13
RM-12X14
RM-13X17
RM-13X19
RM-14X15
RM-14X17
RM-17X19
RM-17X21
RM-17X22
RM-19X21
RM-19X22
RM-19X24
RM-21X24
RM-21X26
RM-21X27
RM-22X24
RM-22X27
RM-23X26
RM-24X26
RM-24X27
RM-24X30
RM-26X32
RM-27X30
RM-27X32
RM-30X32
RM-32X35
RM-32X36 SALE
RM-35X41
RM-36X41
RM-41X46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×12 Small: 14/ large: 16.4 Small: 98.1, large: 98.1 190

฿ 1,198.36

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×13 Small: 14/ large: 18 Small: 98.1, large: 117.7 190

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×14 Small: 14/large: 19 Small: 98.1, large: 132.4 190

฿ 1,368.92

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 11×13 Small: 15.2/large: 18 Small: 98.1, large: 117.7 190

฿ 1,348.09

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 12×14 Small: 16.4/large: 19 Small: 98.1, large: 132.4 190

฿ 1,305.96

TOP HAND TOOL 1 Piece(s) 1 Day(s) 278 13×17 Small: 18/large: 23 Small: 156.9, large: 225.6 260

฿ 1,765.77

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 13×19 Small: 18/large: 26 Small: 156.9, large: 367.7 430

฿ 1,288.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 278 14×15 Small: 19/large: 20 Small: 176.5, large: 205.9 280

฿ 1,285.30

TOP HAND TOOL 1 Piece(s) 10 Day(s) 278 14×17 Small: 19/large: 23 Small: 176.5, large: 225.6 260

฿ 1,525.81

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×19 Small: 23.5/large: 26 Small: 308.9, large: 367.7 430

฿ 1,505.15

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×21 Small: 23.5/large: 28.5 Small: 308.9, large: 426.6 430

฿ 1,525.81

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 17×22 Small: 23.5/large: 30 Small: 308.9, large: 456 470

฿ 1,565.62

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 19×21 Small: 26/large: 28.5 Small: 367.7, large: 426.6 430

฿ 1,703.30

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 19×22 Small: 26/large: 30 Small: 367.7, large: 456 460

฿ 1,772.01

TOP HAND TOOL 1 Piece(s) 1 Day(s) 358 19×24 Small: 27/large: 33.5 Small: 367.7, large: 514.8 770

฿ 1,770.46

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×24 Small: 28.5/large: 33.5 Small: 426.6, large: 514.8 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×26 Small: 30/large: 35 Small: 426.6, large: 573.7 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 21×27 Small: 30/large: 36.5 Small: 426.6, large: 598.2 760

฿ 1,749.80

TOP HAND TOOL 1 Piece(s) 1 Day(s) 358 22×24 Small: 30/large: 32.5 Small: 367.7, large: 514.8 760

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 22×27 Small: 30/large: 36.5 Small: 367.7, large: 598.2 760

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 23×26 Small: 31.5/large: 35 Small: 485.4, large: 573.7 760

฿ 1,901.12

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24×26 Small: 32.5/large: 35 Small: 514.8, large: 573.7 800

฿ 1,894.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24×27 Small: 32.5/large: 36.5 Small: 514.8, large: 598.2 760

฿ 2,004.56

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 24 x 30 Small: 35/large: 41 Small: 514.8, large: 671.8 1100

฿ 1,983.90

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 26×32 Small: 35/large: 43 Small: 573.7, large: 720.8 1100

฿ 2,020.18

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 27×30 Small: 36.5/large: 41 Small: 598.2, large: 671.8 1100

฿ 2,137.59

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 27×32 Small: 36.5/large: 43 Small: 598.2, large: 720.8 1100

฿ 2,264.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 30×32 Small: 40.5/large: 43 Small: 671.8, large: 720.8 1140

฿ 2,475.37

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 32 x 35 Small: 43/large: 47 Small: 720.8, large: 794.3 1540

฿ 2,501.10

฿ 1,898.33

HAND TOOLS 1 Piece(s) Same day 460 32×36 Small: 43/large: 49 Small: 720.8, large: 818.9 1540

฿ 3,030.42

TOP HAND TOOL 1 Piece(s) 10 Day(s) 503 35×41 Small: 47/large: 55 Small: 794.3, large: 941.4 2000

฿ 3,051.08

TOP HAND TOOL 1 Piece(s) 1 Day(s) 503 36×41 Small: 49/large: 55 Small: 818.9, large: 941.4 2000

฿ 5,183.45

TOP HAND TOOL 1 Piece(s) 3 Day(s) 516 41×46 Small: 55/large: 61.5 Small: 941.4, large: 1064 2400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1