Double-Sided Ratchet Wrench (N Type)

Caution
Product Description
The double-sided ratchet wrench is efficient, popular type.
[Features]
· The number of teeth is 24 (15° feeding). The bolt-hole aligner section is convenient for hole alignment in steel frames, etc.
· Not only the body but also the jaw is made of forged metal for superior strength.
· The hole in the head portion is filled during processing to maintain smooth ratchet driving.
· There are 2 holes having a diameter of 4.5 mm for safety cords.
· The surface features a slip-resistant Parkerizing finish.
[Application]
· Ideal for scaffoldassembly and formwork construction.
· The product can be used widely from scaffold constructors to farmers and do-it-yourself.