(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ISO-TM-B |
TM-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Set Content (model number) |
---|---|---|---|---|---|---|---|
฿ 3,988.35 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 6×7 / 8×10 / 11×13 / 12×14 / 17×19 / 22×24 | 6×7、8×10、11×13、12×14、17×19、22×24 | ||
฿ 4,085.10 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 10×12 / 12×14 / 14×17 / 17×19 / 19×21 / 23×26 | 10×12、12×14、14×17、17×19、19×21、23×26 |
Set of 6 standard size box wrench.
[Features]
· Excellent durability and strength to withstand severe use.
· The head has a round shape that maintains strength.
· TM-B / ISO-TM-B comes with a metal case, and TM-V / ISO-TM-V comes with a tool bag.
[Application]
· Ideal for attaching and detaching bolts and nuts in all industries such as machinery, equipment, piping, and construction.
Part Number |
---|
ISO-TM-B |
TM-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Set Content (model number) |
---|---|---|---|---|---|---|---|
฿ 3,988.35 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 6×7 / 8×10 / 11×13 / 12×14 / 17×19 / 22×24 | 6×7、8×10、11×13、12×14、17×19、22×24 | ||
฿ 4,085.10 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 10×12 / 12×14 / 14×17 / 17×19 / 19×21 / 23×26 | 10×12、12×14、14×17、17×19、19×21、23×26 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?