- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Double Slide Latch (Main Body)
Specifications of PRW-5W
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 190
-
- Width across flat dimension(mm)
- 10×17
-
- Single Product/Set Classification
- Single Item
-
- Major Diameter(mm)
- Small: 28/large: 32
-
- Guaranteed Torque(N·m)
- 10 mm portion: 47.1; 17 mm portion: 94.1
-
- Weight(g)
- 275
-
- Material
- SUS420J2/Cr-V
-
- Specifications
- 12-Sided Surface
-
- Features
- The 10 x 17 mm socket portion of the main body is a sliding type. A sliding socket is attached on the side opposite the socket portion. Reinforced plastic is used for the main body to make it light and easy to hold. The body plate portion is made of stainless steel with high strength and durability. The 18 gears drive the ratchet at 20°.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,105.82
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 190
-
- Width across flat dimension(mm)
- 10×17
-
- Single Product/Set Classification
- Single Item
-
- Major Diameter(mm)
- Small: 28/large: 32
-
- Guaranteed Torque(N·m)
- 10 mm portion: 47.1; 17 mm portion: 94.1
-
- Weight(g)
- 275
-
- Material
- SUS420J2/Cr-V
-
- Specifications
- 12-Sided Surface
-
- Features
- The 10 x 17 mm socket portion of the main body is a sliding type. A sliding socket is attached on the side opposite the socket portion. Reinforced plastic is used for the main body to make it light and easy to hold. The body plate portion is made of stainless steel with high strength and durability. The 18 gears drive the ratchet at 20°.
Product Description
The slide socket can be selected according to the purpose of use
[Features]
· Sliding type 10 x 17 mm socket on body.
· A sliding socket can be installed on the opposite side of the socket part.
· Combine the slide sockets however you like to suit the application.
· Made lighter for easy gripping, as reinforced plastic is used in the body.
· The plate section of the body is made from strong, durable stainless steel.
· With 18 gear teeth, the ratchet drive angle is 20°.
Specifications of PRW-5W
-
- Type
- Multi-functional Wrench
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Not Included
-
- Overall Length(mm)
- 190
-
- Width across flat dimension(mm)
- 10×17
-
- Single Product/Set Classification
- Single Item
-
- Major Diameter(mm)
- Small: 28/large: 32
-
- Guaranteed Torque(N·m)
- 10 mm portion: 47.1; 17 mm portion: 94.1
-
- Weight(g)
- 275
-
- Material
- SUS420J2/Cr-V
-
- Specifications
- 12-Sided Surface
-
- Features
- The 10 x 17 mm socket portion of the main body is a sliding type. A sliding socket is attached on the side opposite the socket portion. Reinforced plastic is used for the main body to make it light and easy to hold. The body plate portion is made of stainless steel with high strength and durability. The 18 gears drive the ratchet at 20°.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,105.82
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?