Double Slide Latch

Brand :
TOP

Caution

    Product Description

    [Features]
    · Set for piping material work that includes two slide sockets (WS-0812, 1314).
    · The 8 m exterior side of the slide socket (WS-0812) can be used as a 12 and 12.7 m hex wrench.
    · The 13 m exterior side of the slide socket (WS-1314) can be used as a 17 m hex wrench.
    · Sliding type 10 x 17 m socket on body.
    · Made lighter for easy gripping, as reinforced plastic is used in the body.
    · The plate section of the body is made from strong, durablestainless steel.
    · With18 gear teeth, the ratchet drive angle is 20°.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat