(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Slide Can Latch

Double Slide Can Latch

You can add up to 6 items to the comparison list.

Loading...

Specifications of PRW-5WSK

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    190
  • Width across flat dimension(mm)
    8×12 / 10×17 / 13×14
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    3
  • Set Content (model number)
    Body: 10 x 17, Socket: 8 x 12, 13 x 14
  • Major Diameter(mm)
    Small: 28/large: 32
  • Guaranteed Torque(N·m)
    10 mm portion: 47.1; 17 mm portion: 94.1; 8 mm portion: 23.5; 12 mm portion: 82.4; 13 mm portion: 94.1; 19 mm portion: 211.8
  • Weight(g)
    Body: 275 / Socket: 75, 65
  • Material
    SUS420J2/Cr-V
  • Specifications
    Hexagonal Surface, 12-sided Surface
  • Features
    Set for piping material shops, that includes two slide sockets (WS-0812, 1314). The 8 mm exterior side of the slide socket (WS-0812) can be used as a 12 mm and 12.7 mm hex wrench. The 13 mm exterior side of the slide socket (WS-1314) can be used as a 17 mm hex wrench. The 10 x 17 mm socket on the body can be slid. Lightweight reinforced plastic is used on the body for a comfortable grip. The plate on the body is made from high-strength and high-durability stainless steel. Has 18 gears and the ratchet moves at 20°.
Part Number
PRW-5WSK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,329.50

TOP HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    190
  • Width across flat dimension(mm)
    8×12 / 13×14 / 10×17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    3
  • Set Content (model number)
    Body: 10 x 17, Socket: 8 x 12, 13 x 14
  • Major Diameter(mm)
    Small: 28/large: 32
  • Guaranteed Torque(N·m)
    10 mm portion: 47.1; 17 mm portion: 94.1; 8 mm portion: 23.5; 12 mm portion: 82.4; 13 mm portion: 94.1; 19 mm portion: 211.8
  • Weight(g)
    Body: 275 / Socket: 75, 65
  • Material
    SUS420J2/Cr-V
  • Specifications
    Hexagonal Surface, 12-sided Surface
  • Features
    Set for piping material shops, that includes two slide sockets (WS-0812, 1314). The 8 mm exterior side of the slide socket (WS-0812) can be used as a 12 mm and 12.7 mm hex wrench. The 13 mm exterior side of the slide socket (WS-1314) can be used as a 17 mm hex wrench. The 10 x 17 mm socket on the body can be slid. Lightweight reinforced plastic is used on the body for a comfortable grip. The plate on the body is made from high-strength and high-durability stainless steel. Has 18 gears and the ratchet moves at 20°.

Product Description

[Features]
· Set for piping material work that includes two slide sockets (WS-0812, 1314).
· The 8 m exterior side of the slide socket (WS-0812) can be used as a 12 and 12.7 m hex wrench.
· The 13 m exterior side of the slide socket (WS-1314) can be used as a 17 m hex wrench.
· Sliding type 10 x 17 m socket on body.
· Made lighter for easy gripping, as reinforced plastic is used in the body.
· The plate section of the body is made from strong, durable stainless steel.
· With 18 gear teeth, the ratchet drive angle is 20°.

Specifications of PRW-5WSK

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    190
  • Width across flat dimension(mm)
    8×12 / 10×17 / 13×14
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    3
  • Set Content (model number)
    Body: 10 x 17, Socket: 8 x 12, 13 x 14
  • Major Diameter(mm)
    Small: 28/large: 32
  • Guaranteed Torque(N·m)
    10 mm portion: 47.1; 17 mm portion: 94.1; 8 mm portion: 23.5; 12 mm portion: 82.4; 13 mm portion: 94.1; 19 mm portion: 211.8
  • Weight(g)
    Body: 275 / Socket: 75, 65
  • Material
    SUS420J2/Cr-V
  • Specifications
    Hexagonal Surface, 12-sided Surface
  • Features
    Set for piping material shops, that includes two slide sockets (WS-0812, 1314). The 8 mm exterior side of the slide socket (WS-0812) can be used as a 12 mm and 12.7 mm hex wrench. The 13 mm exterior side of the slide socket (WS-1314) can be used as a 17 mm hex wrench. The 10 x 17 mm socket on the body can be slid. Lightweight reinforced plastic is used on the body for a comfortable grip. The plate on the body is made from high-strength and high-durability stainless steel. Has 18 gears and the ratchet moves at 20°.
Part Number
PRW-5WSK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,329.50

TOP HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1