(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Open=Ended Ratchet Wrench (With Bolt-Hole Aligner RM-10 to RM-46

Single Open=Ended Ratchet Wrench (With Bolt-Hole Aligner RM-10 to RM-46

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,086.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-10
RM-12
RM-13
RM-14
RM-17
RM-19
RM-21
RM-22
RM-24
RM-26
RM-27
RM-30
RM-32
RM-35
RM-36
RM-41
RM-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,086.55

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 10 14 98.1 180

฿ 1,668.33

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 12 16.5 98.1 180

฿ 1,184.53

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 13 18 117.7 180

฿ 1,171.11

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 14 19 132.4 180

฿ 1,243.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 278 17 23 225.5 245

฿ 1,425.96

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 19 26 367.7 410

฿ 1,441.58

TOP HAND TOOL 1 Piece(s) 12 Day(s) 312 21 28.5 426.6 410

฿ 1,496.16

TOP HAND TOOL 1 Piece(s) 12 Day(s) 311 22 30 456 450

฿ 1,483.56

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24 32.5 514.8 750

฿ 1,651.49

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 26 35 573.7 750

฿ 1,736.66

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 27 36.5 598.2 750

฿ 1,889.51

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 30 43 671.8 1060

฿ 1,962.08

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 32 43 720.8 1060

฿ 2,070.61

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 35 47 794.3 1400

฿ 2,367.04

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 36 49 818.9 1410

฿ 2,837.43

TOP HAND TOOL 1 Piece(s) 10 Day(s) 503 41 55 941.4 1870

฿ 6,114.00

TOP HAND TOOL 1 Piece(s) 11 Day(s) 516 46 61.5 1064 1900

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The main body is forged and boasts outstanding strength. The head part performs hole filling during machining and maintains smooth ratchet driving. It can rotate in both directions and can switch between forward and backward motion. The pointed portion is convenient for when aligning holes in steel, etc. The surface of the main body has a rust-resistant cation coating.

Product Description

A wrench that provides stable ratchet operation even under severe conditions.
[Features]
· The opening of the switching portion of the jaw is large, and even if mud or sand enters, it is eliminated.
· The main body and the jaws are forged products and the strength is outstanding.
· The hole in the head portion is filled during processing to maintain smooth ratchet driving.
· Can be turned from both directions and can be switched between forward and reverse.
· The bolt-hole aligner section is convenient for hole alignment in steel frames,etc.The body surface is finished with a rust-resistant cationic coating.
[Application]
· Ideal for removing bolts and nuts in all industries, such as machinery, equipment, piping, and construction.
· Ideal for bolt clamping that requires strong tightening.

Part Number
RM-10
RM-12
RM-13
RM-14
RM-17
RM-19
RM-21
RM-22
RM-24
RM-26
RM-27
RM-30
RM-32
RM-35
RM-36
RM-41
RM-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,086.55

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 10 14 98.1 180

฿ 1,668.33

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 12 16.5 98.1 180

฿ 1,184.53

TOP HAND TOOL 1 Piece(s) 12 Day(s) 235 13 18 117.7 180

฿ 1,171.11

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 14 19 132.4 180

฿ 1,243.92

TOP HAND TOOL 1 Piece(s) 10 Day(s) 278 17 23 225.5 245

฿ 1,425.96

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 19 26 367.7 410

฿ 1,441.58

TOP HAND TOOL 1 Piece(s) 12 Day(s) 312 21 28.5 426.6 410

฿ 1,496.16

TOP HAND TOOL 1 Piece(s) 12 Day(s) 311 22 30 456 450

฿ 1,483.56

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 24 32.5 514.8 750

฿ 1,651.49

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 26 35 573.7 750

฿ 1,736.66

TOP HAND TOOL 1 Piece(s) 10 Day(s) 358 27 36.5 598.2 750

฿ 1,889.51

TOP HAND TOOL 1 Piece(s) 1 Day(s) 415 30 43 671.8 1060

฿ 1,962.08

TOP HAND TOOL 1 Piece(s) 10 Day(s) 415 32 43 720.8 1060

฿ 2,070.61

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 35 47 794.3 1400

฿ 2,367.04

TOP HAND TOOL 1 Piece(s) 10 Day(s) 460 36 49 818.9 1410

฿ 2,837.43

TOP HAND TOOL 1 Piece(s) 10 Day(s) 503 41 55 941.4 1870

฿ 6,114.00

TOP HAND TOOL 1 Piece(s) 11 Day(s) 516 46 61.5 1064 1900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1