(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Claw Replacement Wrench Set for Agricultural Equipment

Claw Replacement Wrench Set for Agricultural Equipment

You can add up to 6 items to the comparison list.

Loading...

Specifications of CKR-17X19S

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    17×19×22×24
  • Single Product/Set Classification
    Set Parts
  • Set Content (model number)
    CKR-17 x 19 / CKR-174 / Surface Socket 22/24 mm (hexagonal)
  • Weight(g)
    1000
  • Features
    This set alone can be used for all models. Packed in a vinyl case.
Part Number
CKR-17X19S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,092.90

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    17×19×22×24
  • Single Product/Set Classification
    Set Parts
  • Set Content (model number)
    CKR-17 x 19 / CKR-174 / Surface Socket 22/24 mm (hexagonal)
  • Weight(g)
    1000
  • Features
    This set alone can be used for all models. Packed in a vinyl case.

Product Description

For attaching/removing jaw bolts and nuts for tractors and cultivators

[Features]
· Long 450 mm size allows work at a distance from the claw.
· The ratchet function allows speedy work.
· Rust-resistant cationic paint.
· The length allows safe operation when replacing claws.
· Handle has a grip, making it easy to hold.
· Both the body and the claw are forged for excellent strength.
· Attach the CKR-174 exchangeable jaw wrench adapter to use 12.7 mm sockets.
· Thepush-type exchangeable jaw wrench adapter can be attached and detached with a single touch

Specifications of CKR-17X19S

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    17×19×22×24
  • Single Product/Set Classification
    Set Parts
  • Set Content (model number)
    CKR-17 x 19 / CKR-174 / Surface Socket 22/24 mm (hexagonal)
  • Weight(g)
    1000
  • Features
    This set alone can be used for all models. Packed in a vinyl case.
Part Number
CKR-17X19S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,092.90

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1