12-Point Socket for Electric Drill

Brand :
TOP

Caution

    Product Description

    Socket for electric drill that can be easily inserted.
    [Features]
    · Easy-to-use 12-point surface that can be connected instantly.
    · The hexagonal shank is press-fit type and resistant to twisting and breaking (18 V compatible).
    · A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
    · Standard type having depth of sockets of 62 mm and corresponding to architectural bolts.
    · Made in Japan using carefully selected materials.
    [Application]
    · Ideal for assembling and dismantling workfor building hardware and formwork hardware.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ESS-19 | 12-Point Socket for Electric Drill | TOP | MISUMI Thailand