(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PHW-1013-3 |
PHW-1014-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
Features |
---|---|---|---|---|---|---|---|---|---|
฿ 1,851.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 10×13×12 | Small: 14/ large: 18 | Small: 78.5, large: 94.1 | The socket part is a long type with a deep pocket of 27 mm. The tip box wrenches are 12 mm wide and can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The 13 mm socket part can be connected to multi sockets. The main body has two φ4.0 safety cord holes. | ||
฿ 1,851.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 10×14×12 | Small: 14/large: 19 | Small: 78.5, large: 105.9 | The socket part is a long type with a deep pocket of 27 mm. The tip box end wrenches are 12 mm wide and can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The main body has a φ4.0 safety cord hole. |
For installation of hanging and standing bands
[Features]
· The socket part is a long 27 mm type with a deep pocket.
· The tip eyelet is 12 mm, and can be used for turning hanging brackets.
· The tip eyelet part has a unique shape.
· Rapid turning without falling out is possible even when released from the hand.
· The tip eyelet part is bent by 15° to make work easy from below.
· Both the body and the claw are forged for excellent strength.
· The 13 mm socket part on PHW-1013-3 can be connected to multi-sockets.
· Thebody hasaφ40 hole for the safety cord.
Part Number |
---|
PHW-1013-3 |
PHW-1014-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
Features |
---|---|---|---|---|---|---|---|---|---|
฿ 1,851.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 10×13×12 | Small: 14/ large: 18 | Small: 78.5, large: 94.1 | The socket part is a long type with a deep pocket of 27 mm. The tip box wrenches are 12 mm wide and can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The 13 mm socket part can be connected to multi sockets. The main body has two φ4.0 safety cord holes. | ||
฿ 1,851.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 10×14×12 | Small: 14/large: 19 | Small: 78.5, large: 105.9 | The socket part is a long type with a deep pocket of 27 mm. The tip box end wrenches are 12 mm wide and can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The main body has a φ4.0 safety cord hole. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?