(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suspension Band / Multi-Socket Set

Suspension Band / Multi-Socket Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of PHW-6LS

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    PHW-1013-3 (Hanging Band Wrench), ECS-10/12/13/14/17L
  • Features
    Versatile multi-socket set. ECS-10 can be mounted on a suspension band wrench.
Part Number
PHW-6LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,177.63

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    PHW-1013-3 (Hanging Band Wrench), ECS-10/12/13/14/17L
  • Features
    Versatile multi-socket set. ECS-10 can be mounted on a suspension band wrench.

Product Description

Original Set for Pipe Material Dealers

[Features]
· Multi-socket set for a wide range of applications.
· For mounting various pipe material.
· ECS-10 can be mounted to a suspension band wrench.
· Plastic Case is a TOP Original

Specifications of PHW-6LS

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    10×12×13
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    PHW-1013-3 (Hanging Band Wrench), ECS-10/12/13/14/17L
  • Features
    Versatile multi-socket set. ECS-10 can be mounted on a suspension band wrench.
Part Number
PHW-6LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,177.63

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1